Handwheel reamed hole, form C, stainless steel (06289)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06289-12-0250X22
06289-12-0250X26
06289-12-0315X26
06289-12-0315X30
06289-12-0400X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
L1
(mm)
L2 L3=height S=Thickness Weight in kg (ERP)
(kg)

161.83 €

1 4 Days 25022H9453028522.51.5000

161.83 €

1 4 Days 25026H9453028522.51.5000

237.40 €

1 4 Days 31526H9553533642.52.4000

237.40 €

1 4 Days 31530H9553533642.52.4000

384.74 €

1 4 Days 40030H96540388234.2000

Loading...

  1. 1

Basic information

Handle, Material Stainless Steel Steel code 1.4404 Surface finish body matt blasted
Version 1 reamed hole Form C Form-Type 5-spoke
Number of spokes 5 Form definition 5-spoke Item Handwheel
RoHS yes PL Edelstahl yes

Tech Support