Configure
  • Outside diameter(Ø)
  • Main colour
  • L(mm)
  • L1(mm)
  • L2(mm)
  • L3=height(mm)
  • D2=Fastening hole(mm)
  • D3(mm)
  • D4(mm)
  • D5(mm)
  • A(mm)
  • B3(mm)
  • H(mm)
  • T(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Disc handwheels, aluminium with revolving cylindrical grip, Form C with reamed hole and keyway (06278-01)

Part number:

Still undefined. 12 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter

(Ø)

Main colour

L

(mm)

L1

(mm)

L2

(mm)

L3=height

(mm)

D2=Fastening hole

(mm)

D3

(mm)

D4

(mm)

D5

(mm)

A

(mm)

B3

(mm)

H

(mm)

T

(mm)

Weight (ERP)

(kg)

Minimum order quantity
80
Black
68
16
39
29
10
26
13.9
M4
27
3
16.6
11.4
0.1500
1 pieces
80
Silver
68
16
39
29
10
26
13.9
M4
27
3
16.6
11.4
0.1500
1 pieces
80
Black
68
16
39
29
12
26
13.9
M4
27
4
16.6
13.8
0.1500
1 pieces
80
Silver
68
16
39
29
12
26
13.9
M4
27
4
16.6
13.8
0.1500
1 pieces
100
Black
81
17
48
33
10
28
16
M5
33
3
17.5
11.4
0.2540
1 pieces
100
Silver
81
17
48
33
10
28
16
M5
33
3
17.5
11.4
0.2540
1 pieces
100
Black
81
17
48
33
12
28
16
M5
33
4
17.5
13.8
0.2540
1 pieces
100
Silver
81
17
48
33
12
28
16
M5
33
4
17.5
13.8
0.2540
1 pieces
125
Black
96
18
60
36
12
31
19.9
M6
42
4
18.3
13.8
0.4150
1 pieces
125
Silver
96
18
60
36
12
31
19.9
M6
42
4
18.3
13.8
0.4150
1 pieces
125
Black
96
18
60
36
14
31
19.9
M6
42
5
18.3
16.3
0.4150
1 pieces
125
Silver
96
18
60
36
14
31
19.9
M6
42
5
18.3
16.3
0.4150
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
24.15 €
( 28.74 € )
4 working days
24.15 €
( 28.74 € )
4 working days
24.15 €
( 28.74 € )
4 working days
24.15 €
( 28.74 € )
4 working days
27.01 €
( 32.14 € )
4 working days
27.01 €
( 32.14 € )
4 working days
27.01 €
( 32.14 € )
4 working days
27.01 €
( 32.14 € )
4 working days
30.86 €
( 36.72 € )
4 working days
30.86 €
( 36.72 € )
4 working days
30.86 €
( 36.72 € )
4 working days
30.86 €
( 36.72 € )
4 working days

More Information

Basic information

· Modern design

· black or silver

· Diverse connection possibilities

· Cylindrical Revolving Grip