Configure
  • Outside diameter(Ø)
  • Main colour
  • L1(mm)
  • L3=height(mm)
  • D2=Fastening hole(mm)
  • D3(mm)
  • B3(mm)
  • H(mm)
  • H2(mm)
  • T(mm)
  • Est. shipping days
    • All
    • Within 4 working days

2-spoke handwheels, aluminium, without grip, Form B with reamed hole, keyway and transverse bore (06276-10)

Part number:

Still undefined. 8 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter

(Ø)

Main colour

L1

(mm)

L3=height

(mm)

D2=Fastening hole

(mm)

D3

(mm)

B3

(mm)

H

(mm)

H2

(mm)

T

(mm)

Weight (ERP)

(kg)

Minimum order quantity
125
Black
18
36
12
31
4
17.6
6.5
13.8
0.2320
1 pieces
125
Silver
18
36
12
31
4
17.6
6.5
13.8
0.2320
1 pieces
125
Black
18
36
14
31
5
17.6
6.5
16.3
0.2320
1 pieces
125
Silver
18
36
14
31
5
17.6
6.5
16.3
0.2320
1 pieces
160
Black
20
40
14
36
5
19.4
6.5
16.3
0.4240
1 pieces
160
Silver
20
40
14
36
5
19.4
6.5
16.3
0.4240
1 pieces
160
Black
20
40
16
36
5
19.4
8
18.3
0.4240
1 pieces
160
Silver
20
40
16
36
5
19.4
8
18.3
0.4240
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
26.28 €
( 31.27 € )
4 working days
26.28 €
( 31.27 € )
4 working days
26.28 €
( 31.27 € )
4 working days
26.28 €
( 31.27 € )
4 working days
31.02 €
( 36.91 € )
4 working days
31.02 €
( 36.91 € )
4 working days
31.02 €
( 36.91 € )
4 working days
31.02 €
( 36.91 € )
4 working days

More Information

Basic information

· Modern design

· black or silver

· Diverse connection possibilities