2-spoke handwheel, reamed hole, aluminium, revolving grip, inch (06277)

2-spoke handwheel, reamed hole, aluminium, revolving grip, inch (06277)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12

· Cylinder grip Duroplast, grip pin galvanised steel, wheel rim polished

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06277-4080XCN
06277-4080XCO
06277-4100XCO
06277-4100XCP
06277-4125XCO
06277-4125XCP
06277-4160XCP
06277-4160XCQ
06277-4200XCQ
06277-4200XCR
06277-4250XCR
06277-4250XCV
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
D2=Fastening hole
(mm)
D3
(mm)
Fixed cylinder grip
(mm)
L1
(mm)
L3=height Revolving cylinder grip Weight in kg (ERP)
(kg)

28.86 €

1 4 Days 800.31224ø18 x M6 x 401628ø18 x M6 x 400.1626

28.86 €

1 4 Days 800.37524ø18 x M6 x 401628ø18 x M6 x 400.1649

32.32 €

1 4 Days 1000.37526ø18 x M6 x 401733ø18 x M6 x 400.2360

32.32 €

1 4 Days 1000.526ø18 x M6 x 401733ø18 x M6 x 400.2319

37.61 €

1 4 Days 1250.37531ø21 x M8 x 501833.5ø22 x M8 x 560.3710

37.61 €

1 4 Days 1250.531ø21 x M8 x 501833.5ø22 x M8 x 560.3770

47.18 €

1 4 Days 1600.536ø26 x M10 x 802039ø26 x M10 x 800.6401

47.18 €

1 4 Days 1600.62536ø26 x M10 x 802039ø26 x M10 x 800.6293

66.31 €

1 4 Days 2000.62542ø26 x M10 x 802445ø26 x M10 x 801.0910

66.31 €

1 4 Days 2000.7542ø26 x M10 x 802445ø26 x M10 x 801.0650

97.97 €

1 4 Days 2500.7548ø28 x M12 x 902851ø31 x M12 x 1021.4560

97.97 €

1 4 Days 2500.87548ø28 x M12 x 902851ø31 x M12 x 1021.5600

Loading...

  1. 1

Basic information

Handle, Material Aluminum Component material duroplast Version 1 reamed hole
Item 2-Spoke Handwheel Product type revolving grip RoHS yes

Tech Support