Conical grip revolving (06314)

Conical grip revolving (06314)
· Handle suitable for handwheels

· Application sectors: machine, plant, equipment construction and measuring devices

· Different thread sizes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06314-18
06314-23
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
L1=Handle length
(mm)
L2
(mm)
D1
(mm)
D4
(mm)
SW Weight (ERP)
(kg)

10.39 €

1 4 Days 57161813110.0345

12.89 €

1 4 Days 69202016130.0640

Loading...

  1. 1

Basic information

Handwheel Type Related Components Main material Duroplast Component material Steel
Version 1 Revolving Item Taper grip L3(mm) 5
RoHS Yes

Tech Support