Configure
  • Outside diameter(Ø)
  • L1(mm)
  • L3=height(mm)
  • D2=Fastening hole(mm)
  • D3(mm)
  • H(mm)
  • H2(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Handwheels 2-spoke plastic, inch (06255)

Part number:

Still undefined. 11 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter

(Ø)

L1

(mm)

L3=height

(mm)

D2=Fastening hole

(mm)

D3

(mm)

H

(mm)

H2

(mm)

Weight (ERP)

(kg)

Minimum order quantity
80
20
34
0.312
24.5
20
16
0.0888
1 pieces
99
24
42
0.375
28
25.5
20
0.1461
1 pieces
99
24
42
0.625
28
25.5
20
0.1225
1 pieces
129
24
50
0.312
32
30
21
0.2308
1 pieces
129
24
50
0.375
32
30
21
0.2268
1 pieces
159
32
57
0.375
40
33
22
0.3770
1 pieces
159
32
57
0.5
40
33
22
0.3631
1 pieces
159
32
57
0.625
40
33
22
0.3423
1 pieces
198
32
60
0.375
51
31
17.5
0.6163
1 pieces
198
32
60
0.625
51
31
17.5
0.5859
1 pieces
252
36
71
0.625
55.5
39.5
24
0.9814
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.19 €
( 13.32 € )
4 working days
13.04 €
( 15.52 € )
4 working days
13.04 €
( 15.52 € )
4 working days
16.12 €
( 19.18 € )
4 working days
16.12 €
( 19.18 € )
4 working days
22.89 €
( 27.24 € )
4 working days
22.89 €
( 27.24 € )
4 working days
22.89 €
( 27.24 € )
4 working days
29.70 €
( 35.34 € )
4 working days
29.70 €
( 35.34 € )
4 working days
40.64 €
( 48.36 € )
4 working days

More Information

Basic information

· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Version: with and without keyway

· oil and grease resistant