2-spoke handwheel, reamed hole, polyamide, revolving grip, inch (06255)

2-spoke handwheel, reamed hole, polyamide, revolving grip, inch (06255)
· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· Version: with and without keyway

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
06255-4080XCN
06255-4100XCO
06255-4100XCP
06255-4130XCN
06255-4130XCO
06255-4160XCO
06255-4160XCP
06255-4160XCQ
06255-4200XCQ
06255-4250XCR
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Outside diameter
(Ø)
A
(mm)
D2=Fastening hole
(mm)
D3
(mm)
D4
(mm)
L1
(mm)
H H2 L L2 L3=height Weight in kg (ERP)
(kg)

18.46 €

1 4 Days 80300.31224.5202020168551340.1275

20.33 €

1 4 Days 99380.37528202425.5209351430.1867

20.33 €

1 4 Days 99380.528202425.5209351430.1756

24.12 €

1 4 Days 129550.312322324302111262500.2892

24.12 €

1 4 Days 129550.375322324302111262500.2950

31.49 €

1 4 Days 159660.375402332332211962570.4210

31.49 €

1 4 Days 159660.5402332332211962570.4430

31.49 €

1 4 Days 159660.625402332332211962570.3994

39.30 €

1 4 Days 198820.6255126323117.514181600.7011

51.60 €

1 4 Days 2521130.7555.5273639.52416392711.0720

Loading...

  1. 1

Basic information

Component material polyamide Version 1 reamed hole Item 2-Spoke Handwheel
Product type revolving grip RoHS yes

Tech Support