Configure
  • Outside diameter(Ø)
  • L1(mm)
  • L3=height(mm)
  • D2=Fastening hole(mm)
  • D3(mm)
  • Number of spokes
  • Est. shipping days
    • All
    • Within 4 working days

Handwheels DIN 950, grey cast iron, without grip, inch (06271)

Part number:

Still undefined. 20 possible part numbers found.
Quantity:

Part number list

Number of items

Outside diameter

(Ø)

L1

(mm)

L3=height

(mm)

D2=Fastening hole

(mm)

D3

(mm)

Number of spokes

Weight (ERP)

(kg)

Minimum order quantity
80
16
29
0.312
25
3
0.2663
1 pieces
80
16
29
0.375
25
3
0.2734
1 pieces
100
17
33
0.375
26
3
0.5050
1 pieces
100
17
33
0.5
26
3
0.4700
1 pieces
125
18
36
0.375
33
3
0.6500
1 pieces
125
18
36
0.5
33
3
0.6681
1 pieces
140
19
39
0.5
33
3
0.8586
1 pieces
140
19
39
0.625
33
3
0.8524
1 pieces
160
20
40
0.5
37
3
1.1030
1 pieces
160
20
40
0.625
37
3
1.1150
1 pieces
180
22
43
0.5
36
3
1.5490
1 pieces
180
22
43
0.625
36
3
1.5340
1 pieces
200
24
45
0.625
38
3
2.0290
1 pieces
200
24
45
0.75
38
3
1.8750
1 pieces
250
28
50
0.75
46
5
3.5080
1 pieces
250
28
50
0.875
46
5
3.5500
1 pieces
315
33
56
1
54
5
5.0000
1 pieces
315
33
56
0.875
54
5
5.8400
1 pieces
400
38
63
1
68
5
9.4150
1 pieces
500
45
72
1
79
5
15.4500
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.57 €
( 25.67 € )
4 working days
21.57 €
( 25.67 € )
4 working days
26.07 €
( 31.02 € )
4 working days
26.07 €
( 31.02 € )
4 working days
31.22 €
( 37.15 € )
4 working days
31.22 €
( 37.15 € )
4 working days
36.56 €
( 43.51 € )
4 working days
36.56 €
( 43.51 € )
4 working days
39.52 €
( 47.03 € )
4 working days
39.52 €
( 47.03 € )
4 working days
55.85 €
( 66.46 € )
4 working days
55.85 €
( 66.46 € )
4 working days
60.62 €
( 72.14 € )
4 working days
60.62 €
( 72.14 € )
4 working days
96.46 €
( 114.79 € )
4 working days
96.46 €
( 114.79 € )
4 working days
146.60 €
( 174.45 € )
4 working days
146.60 €
( 174.45 € )
4 working days
266.55 €
( 317.19 € )
4 working days
544.82 €
( 648.34 € )
4 working days

More Information

Basic information

· Control element for positioning and adjusting shafts and spindles

· Application sectors: machine, plant, equipment construction and measuring devices

· For opening, closing and operating valves in fittings, machine tools

· stable and durable

· Wheel rim concentricity and axial run-out less than ISO tolerance (IT) 12