Configure

Catch plates, Form A (05526)

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Main Body Material

Surface finish body

for Art. No.

PL Edelstahl

Weight (ERP)

(kg)

Minimum order quantity
Steel
Electro zinc-plated, thick-coat passivated and sealed with top coat
05526-1550911 / 05331-1420491
No
0.0036
1 pieces
Stainless Steel
Bright
05526-1550912 / 05331-1420492
Yes
0.0034
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
0.15 €
( 0.18 € )
4 working days
0.70 €
( 0.83 € )
4 working days

More Information

Basic information

· Steel or stainless steel

· Vibration proof

· Can be screwed on

· Can be riveted