Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
27876-05-0541041222201
Type | Flat Hinges | Main Body Material | Stainless Steel | B=Width(mm) | 80 |
---|---|---|---|---|---|
Form | D | Item | Hinge | Product type | Hinge |
Surface finish body | Matt polished | Version 1 | Screw on | Version 2 | Lift-off |
A=Length(mm) | 82 | A1=Hole spacing left | 22 | A2=hole spacing right | 22 |
A3=Wing length left | 41 | A4=Wing length right | 41 | B2(mm) | 64 |
B3(mm) | 8 | D=diameter(mm) | 12 | D1(mm) | 5.8 |
D2(mm) | 7 | H(mm) | 7 | H1(mm) | 3.5 |
H2(mm) | 2.5 | Kind of fastening | Fastening holes | F1(N) | 5000 |
F2(N) | 225 | RoHS | Yes | PL Edelstahl | Yes |
Weight (ERP)(kg) | 0.1611 |
This page is Strap hinges, steel or stainless steel, Form D, left-hand version (27876-05), part number 27876-05-0541041222201.
You can find the detail information about specifications and dimensions on part number 27876-05-0541041222201.