Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
27860-01-55853 |
27860-01-55855 |
27860-01-65858 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Length (mm) | A1 (mm) | D1 (mm) | S (mm) | Max. torque (Nm) | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|
63.11 € | 1 | 4 Days | 55 | 38 | 12 | 2 | 3 | 0.1213 | ||
69.69 € | 1 | 4 Days | 55 | 38 | 16 | 2 | 5 | 0.1825 | ||
87.55 € | 1 | 4 Days | 65 | 50 | 18 | 3 | 8 | 0.2515 |
Loading...
Type | Flat Hinges | Main Body Material | Stainless Steel | B=Width(mm) | 85 |
---|---|---|---|---|---|
Form | A | Item | Hinge | Steel code | 1.4310 |
Version 1 | With preset friction | B1(mm) | 48 | D(mm) | 6.3 |
Kind of fastening | Fastening holes | RoHS | Yes | PL Edelstahl | Yes |