Configure
  • Surface finish body
  • D1(mm)
  • D3(mm)
  • D=diameter(mm)
  • D2(mm)
  • E=Hole spacing
  • E1(mm)
  • R(mm)
  • S=Thickness(mm)
  • S1(mm)
  • PL Edelstahl
  • Est. shipping days
    • All
    • Within 4 working days

Spacer washers, steel or stainless steel (27710-30)

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Material

Surface finish body

D1

(mm)

D3

(mm)

D=diameter

(mm)

D2

(mm)

E=Hole spacing

E1

(mm)

R

(mm)

S=Thickness

(mm)

S1

(mm)

PL Edelstahl

Weight (ERP)

(kg)

Minimum order quantity
Steel
Galvanised
13.8
5.5
90
13.5±0.1
60
28
6
5.2
4
No
0.1442
1 pieces
Steel
Galvanised
13.8
7
90
13.5±0.1
60
28
6
7.2
6
No
0.2133
1 pieces
Stainless Steel
-
10
5
60
9.7
40
22
2.5
5.2
4
Yes
0.0589
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
11.83 €
( 14.08 € )
4 working days
12.57 €
( 14.96 € )
4 working days
9.37 €
( 11.15 € )
4 working days

More Information

Basic information

· Combinable

· Inserted later

· Adaptation to the required base height