Screw-in hydraulic cylinders, double-acting (04624)

Screw-in hydraulic cylinders, double-acting (04624)
· Integrated metal wiper

· Low mounting dimensions.

· Housing is fully embedded in clamping fixture

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04624-60-161613061
04624-60-163213061
04624-60-165013061
04624-60-201613061
04624-60-203213061
04624-60-205013061
04624-60-252013061
04624-60-255013061
04624-60-322513061
04624-60-325013061
04624-60-402513061
04624-60-405013061
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Compressive force at 100 bar
(kN)
Compressive force at 500 bar
(kN)
D D1 D2 D3 G G1 H H1 H2 H3 H4 H5 H6 H7 L Oil requirement / 10mm return stroke
(cm³)
Oil requirement / 10mm travel
(cm³)
Piston Ø SW Tractive force at 100 bar
(kN)
Tractive force at 500 bar
(kN)
travel Weight (ERP)
(kg)

208.32 €

1 4 Days 2102022103.5M30x1.5M6x15565012244124838231.2221681.226.1160.1438

216.89 €

1 4 Days 2102022103.5M30x1.5M6x15726612244124838231.2221681.226.1320.1700

226.89 €

1 4 Days 2102022103.5M30x1.5M6x15908412244124838231.2221681.226.1500.2000

211.18 €

1 4 Days 3.1415.72628124.2M36x1.5M8x165751122543251040282.023.1420102.0210160.2101

218.32 €

1 4 Days 3.1415.72628124.2M36x1.5M8x167367122543251040282.023.1420102.0210320.2500

228.31 €

1 4 Days 3.1415.72628124.2M36x1.5M8x169185122543251040282.023.1420102.0210500.3200

216.89 €

1 4 Days 4.9124.53335165.2M42x1.5M10x176356122543251140302.94.9125132.914.5200.3600

231.16 €

1 4 Days 4.9124.53335165.2M42x1.5M10x179386122543251140302.94.9125132.914.5500.4800

278.25 €

1 4 Days 8.0440.24345205.2M56x2M12x18746414.52844281341404.98.0432174.924.5250.7100

303.93 €

1 4 Days 8.0440.24345205.2M56x2M12x18998914.52844281341404.98.0432174.924.5500.8700

313.92 €

1 4 Days 12.5762.85355255.2M64x2M16x27786816.53049301646507.6612.5740227.6638.3251.0500

339.60 €

1 4 Days 12.5762.85355255.2M64x2M16x271039316.53049301646507.6612.5740227.6638.3501.3500

Loading...

  1. 1

Basic information

Connection type drilled channels Form definition double-acting Item Screw-in cylinder
Main material steel Surface finish body black oxidised Version 1 hydraulic
RoHS yes PL Edelstahl no

Tech Support