Rotary module pneumatic, aluminium (20064)

Rotary module pneumatic, aluminium (20064)
· With double-acting drive cylinder

· Rotation angle infinitely adjustable from 0° to 190°

· High fit precision between the modules via centring system

· Hardened, external and variable stop system

· Repeat accuracy ±0.01°

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20064-019

Part Number
20064-019
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

3,509.70 €

1 4 Days

Loading...

  1. 1

Basic information

Air consumption per cycle at 6 bar(ccm) 161 Axial load(N) 1800 Component material steel
Cylinder Ø 2 x 32 Driving torque(Nm) 12 Item Rotary Module
Main material aluminium Radial load(N) 2400 Rotation angle 0 - 190
Size 9 Suitable plug connector 20950-010X2000 Suitable proximitiy switch 20915-030
tilt moment max.(Nm) 110 Version 1 pneumatic RoHS yes
Weight (ERP)(kg) 4.6450

This page is Rotary module pneumatic, aluminium (20064), part number 20064-019.
You can find the detail information about specifications and dimensions on part number 20064-019.

Tech Support