Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
29026-512 |
29026-514 |
29026-516 |
29026-518 |
29026-520 |
29026-525 |
29026-530 |
29026-540 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | A=Internal diameter | C | D | E | F (kN) | G | H | K | L | M | Mb (Nm) | Mv (Nm) | P | S | Weight (ERP) (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.54 € | 1 | 4 Days | 12.1 | 10.5 | 7.5 | 26 | 3.6 | 29.4 | 25 | 30 | 57 | 44 | 28 | 9 | 21 | M6 | 0.0620 | ||
17.54 € | 1 | 4 Days | 14.1 | 10.5 | 7.5 | 26 | 3.6 | 29.4 | 25 | 30 | 57 | 44 | 28 | 9 | 21 | M6 | 0.0590 | ||
17.54 € | 1 | 4 Days | 16.1 | 10.5 | 7.5 | 26 | 3.6 | 29.4 | 25 | 30 | 57 | 44 | 28 | 9 | 21 | M6 | 0.0560 | ||
17.54 € | 1 | 4 Days | 18.1 | 10.5 | 7.5 | 26 | 3.6 | 29.4 | 25 | 30 | 57 | 44 | 28 | 9 | 21 | M6 | 0.0520 | ||
18.55 € | 1 | 4 Days | 20 | 16 | 9 | 40 | 4.9 | 40 | 45 | 50 | 93 | 73 | 91 | 94 | 33 | M8 | 0.1980 | ||
18.55 € | 1 | 4 Days | 25.1 | 16 | 9 | 40 | 4.9 | 40 | 45 | 50 | 93 | 73 | 91 | 94 | 33 | M8 | 0.1790 | ||
18.55 € | 1 | 4 Days | 30.1 | 16 | 9 | 40 | 4.9 | 40 | 45 | 50 | 93 | 73 | 91 | 94 | 33 | M8 | 0.1500 | ||
30.98 € | 1 | 4 Days | 40.2 | 22 | 11 | 56 | 6 | 56 | 60 | 68 | 128 | 100 | 267 | 181 | 48 | M10 | 0.4100 |
Loading...
Component material | Steel | Item | Tube clamp | Main material | Aluminium |
---|---|---|---|---|---|
Product type | With external toothing | Surface finish component | Galvanised | Version 1 | Joint block |
Version 2 | For round tubes | RoHS | Yes | PL Edelstahl | No |
Configure
Basic Attributes
A=Internal diameter
C
D
E
F(kN)
G
H
K
L
M
Mb(Nm)
Mv(Nm)
P
S
Filter by standard shipping days
Optional Attributes