Configure
  • D1(Ø)
  • Overall Length W(mm)
  • L1(mm)
  • L2(mm)
  • L3(mm)
  • D=Fastening hole
  • T(mm)
  • B(mm)
  • Est. shipping days
    • All
    • Within 4 working days

Cardan double joints, stainless steel, with plain bearing, similar to DIN 808 (23404-01)

Part number:

Still undefined. 14 possible part numbers found.
Quantity:

Part number list

Number of items

D1

(Ø)

Overall Length W

(mm)

L1

(mm)

L2

(mm)

L3

(mm)

D=Fastening hole

T

(mm)

B

(mm)

Product type

Weight (ERP)

(kg)

Minimum order quantity
16
56
17
8
22
6
-
-
Reamed hole without slot
0.0800
1 pieces
16
62
20
11
22
8
-
-
Reamed hole without slot
0.0800
1 pieces
22
74
24
12
26
10
-
-
Reamed hole without slot
0.1500
1 pieces
16
56
17
8
22
6
7
2
Reamed hole with slot
0.0800
1 pieces
16
62
20
11
22
8
9
2
Reamed hole with slot
0.0800
1 pieces
22
74
24
12
26
10
11.4
3
Reamed hole with slot
0.1500
1 pieces
25
86
28
13
30
12
13.8
4
Reamed hole with slot
0.2500
1 pieces
32
105
34
16
37
16
18.3
5
Reamed hole with slot
0.4500
1 pieces
25
86
28
13
30
12
-
-
Reamed hole without slot
0.2222
1 pieces
42
129
41
18
47
20
22.8
6
Reamed hole with slot
1.0000
1 pieces
50
163
54
26
55
25
28.3
8
Reamed hole with slot
2.0000
1 pieces
32
105
34
16
37
16
-
-
Reamed hole without slot
0.4500
1 pieces
42
129
41
18
47
20
-
-
Reamed hole without slot
1.0000
1 pieces
50
163
54
26
55
25
-
-
Reamed hole without slot
2.0000
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
103.50 €
( 123.17 € )
4 working days
95.92 €
( 114.14 € )
4 working days
95.50 €
( 113.64 € )
4 working days
106.91 €
( 127.22 € )
4 working days
99.47 €
( 118.37 € )
4 working days
105.09 €
( 125.06 € )
4 working days
118.96 €
( 141.56 € )
4 working days
141.56 €
( 168.46 € )
4 working days
109.85 €
( 130.72 € )
4 working days
174.27 €
( 207.38 € )
4 working days
231.38 €
( 275.34 € )
4 working days
122.70 €
( 146.01 € )
4 working days
167.79 €
( 199.67 € )
4 working days
233.25 €
( 277.57 € )
4 working days

More Information

Basic information

· Stainless steel 1.4301

· Max. deflection angle 90°

· High wear resistance, long service life