CLIP for Relay Socket

Click on this image to zoom in.

Click on this image to zoom in.

CLIP for Relay Socket

Standard Unit Price:
1.40
Shipping Days:
92 Days

The retaining clip fixes the plug-in relay on the plug-in base and facilitates ejection of the plug-in relay.

Basic Specifications

  • Specifications
    Locking washer
Part Number
Model

Refine by

  • DRR Socket metal clip
  • Metal clip
  • Clear
Supported socket 1

Refine by

  • 1132810000
  • 7760056106
  • Clear
Supported socket 2

Refine by

  • 1132820000
  • 7760056107
  • Clear
Supported socket 3

Refine by

  • 7760056129
  • Clear
Supported socket 4

Refine by

  • 7760056130
  • Clear
Supported socket 5

Refine by

  • 7760056225
  • Clear
Shipping Days

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • From lowest to highest price
  • By Highest Price
  • Clear
Quantity
DRR Socket metal clip
1132810000
1132820000
-
-
-
92 Days
1.51

1134160000
Part Number : 1134160000
Shipping Days 92 Days
Standard Unit Price 1.51

Specificationtitle

  • Model
    DRR Socket metal clip
  • Specifications
    Locking washer
  • Supported socket 1
    1132810000
  • Supported socket 2
    1132820000
  • Supported socket 3
    -
  • Supported socket 4
    -
  • Supported socket 5
    -
  • Quantity of units ordered(Piece)
    Retaining bracket
Metal clip
7760056106
7760056107
7760056129
7760056130
7760056225
92 Days
1.40

7760056108
Part Number : 7760056108
Shipping Days 92 Days
Standard Unit Price 1.40

Specificationtitle

  • Model
    Metal clip
  • Specifications
    Locking washer
  • Supported socket 1
    7760056106
  • Supported socket 2
    7760056107
  • Supported socket 3
    7760056129
  • Supported socket 4
    7760056130
  • Supported socket 5
    7760056225
  • Quantity of units ordered(Piece)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support