Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
57005255 |
57005257 |
57005258 |
57005265 |
57005266 |
57005267 |
57005268 |
57010068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | |
---|---|---|---|---|---|---|---|---|---|
123.75 € | 1 | 3 Days | 10 | 24 | 0.35 | DC | |||
136.66 € | 1 | 3 Days | 10 | 115 | 0.15 | DC | |||
136.66 € | 1 | 3 Days | 10 | 230 | 0.1 | DC | |||
103.97 € | 1 | 3 Days | 10 | 24 | 0.5 | AC | |||
104.51 € | 1 | 3 Days | 10 | - | 0.27 | AC | |||
104.51 € | 1 | 3 Days | 10 | 115 | 0.2 | AC | |||
99.88 € | 1 | 3 Days | 10 | 230 | 0.07 | AC | |||
125.30 € | 1 | 3 Days | 10 | 230 | 0.07 | AC |
Loading...
Loudness(dB) | 108 | Material housing | Plastic | Colour housing | Grey |
---|---|---|---|---|---|
Degree of protection (IP) | IP55 |