Configure
  • Overall Length(m)
  • Number Of Cores(Core)
  • Finished outer diameter(mm)
  • Conductor Nominal cross-section
  • Perm. External cable temperature during installation / handling
  • Perm. External cable temperature after mounting without vibration
  • Stranding
  • protective conductor
  • oil resistance
  • Est. shipping days
    • All
    • Within 5 working days

Control Cable PUR,TMPU UV resistant PUR GELB JB

Control Cable PUR,TMPU UV resistant PUR GELB JB

Mouse over image to enlarge

Part number:

Still undefined. 24 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Overall Length

(m)

Number Of Cores

(Core)

Finished outer diameter

(mm)

Coat Material

Conductor Nominal cross-section

Perm. External cable temperature during installation / handling

Perm. External cable temperature after mounting without vibration

Conductor class

Stranding

protective conductor

oil resistance

RoHS?Minimum order quantity
1000
2
6.4
PUR (Polyurethan)
0.75
-15°C to +80°C
-40°C to +80°C
Kl.5 = fine wired
-
no
-
10
1 pieces
500
2
6.4
PUR (Polyurethan)
0.75
-15°C to +80°C
-40°C to +80°C
Kl.5 = fine wired
-
no
-
10
1 pieces
1000
3
6.8
TMPU
0.75
-
-
fine wired
Core
yes
yes
10
1 pieces
500
3
6.8
TMPU
0.75
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
2
7.2
TMPU
1
-
-
fine wired
Core
no
yes
10
1 pieces
500
2
7.2
TMPU
1
-
-
fine wired
Core
no
yes
10
1 pieces
1000
3
7.6
TMPU
1
-
-
fine wired
Core
yes
yes
10
1 pieces
500
3
7.6
TMPU
1
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
2
7.8
TMPU
1.5
-
-
fine wired
Core
no
yes
10
1 pieces
500
2
7.8
TMPU
1.5
-
-
fine wired
Core
no
yes
10
1 pieces
1000
3
8.3
TMPU
1.5
-
-
fine wired
Core
yes
yes
10
1 pieces
500
3
8.3
TMPU
1.5
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
5
9.7
TMPU
1.5
-
-
fine wired
Core
yes
yes
10
1 pieces
500
5
9.7
TMPU
1.5
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
2
9.2
TMPU
2.5
-
-
fine wired
Core
no
yes
10
1 pieces
500
2
9.2
TMPU
2.5
-
-
fine wired
Core
no
yes
10
1 pieces
1000
3
9.6
TMPU
2.5
-
-
fine wired
Core
yes
yes
10
1 pieces
500
3
9.6
TMPU
2.5
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
4
11
TMPU
2.5
-
-
fine wired
Core
yes
yes
10
1 pieces
500
4
11
TMPU
2.5
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
5
12
TMPU
2.5
-
-
fine wired
Core
yes
yes
10
1 pieces
500
5
12
TMPU
2.5
-
-
fine wired
Core
yes
yes
10
1 pieces
1000
4
9
TMPU
1.5
-
-
fine wired
Core
yes
yes
10
1 pieces
500
4
9
TMPU
1.5
-
-
fine wired
Core
yes
yes
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1,830.45 €
( 2,178.24 € )
5 working days
915.22 €
( 1,089.11 € )
5 working days
2,009.49 €
( 2,391.29 € )
5 working days
1,004.74 €
( 1,195.64 € )
5 working days
2,035.70 €
( 2,422.48 € )
5 working days
1,017.85 €
( 1,211.24 € )
5 working days
2,550.28 €
( 3,034.83 € )
5 working days
1,275.14 €
( 1,517.42 € )
5 working days
2,356.94 €
( 2,804.76 € )
5 working days
1,178.46 €
( 1,402.37 € )
5 working days
2,922.30 €
( 3,477.54 € )
5 working days
1,461.14 €
( 1,738.76 € )
5 working days
4,336.12 €
( 5,159.98 € )
5 working days
2,168.07 €
( 2,580.00 € )
5 working days
3,604.39 €
( 4,289.22 € )
5 working days
1,802.19 €
( 2,144.61 € )
5 working days
4,306.19 €
( 5,124.37 € )
5 working days
2,153.10 €
( 2,562.19 € )
5 working days
5,747.73 €
( 6,839.80 € )
5 working days
2,873.86 €
( 3,419.89 € )
5 working days
6,845.69 €
( 8,146.37 € )
5 working days
3,422.85 €
( 4,073.19 € )
5 working days
3,987.36 €
( 4,744.96 € )
5 working days
1,993.68 €
( 2,372.48 € )
5 working days