Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Overall Length (m) | Number Of Cores (Core) | Finished outer diameter (mm) | Core insulation | Coat Material | Conductor Nominal cross-section | Perm. External cable temperature during installation / handling | Perm. External cable temperature after mounting without vibration | Conductor class | Stranding | Core identification | protective conductor | Screen over stranding | oil resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5,876.38 € | 1 | 5 Days | 10 | 1000 | 2 | 9 | Rubber (Silicone) | Rubber (Silicone) | 0.75 | -25°C to +180°C | -60°C to +180°C | Kl.5 = fine wired | - | Colour | no | Weave | - | |||
2,938.19 € | 1 | 5 Days | 10 | 500 | 2 | 9 | Rubber (Silicone) | Rubber (Silicone) | 0.75 | -25°C to +180°C | -60°C to +180°C | Kl.5 = fine wired | - | Colour | no | Weave | - | |||
6,801.26 € | 1 | 5 Days | 10 | 1000 | 3 | 9.4 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | - | no | |||
3,400.64 € | 1 | 5 Days | 10 | 500 | 3 | 9.4 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | - | no | |||
7,184.42 € | 1 | 5 Days | 10 | 1000 | 4 | 10.4 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | - | no | |||
3,592.22 € | 1 | 5 Days | 10 | 500 | 4 | 10.4 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | - | no | |||
8,893.85 € | 1 | 5 Days | 10 | 1000 | 5 | 11.2 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | - | no | |||
4,446.93 € | 1 | 5 Days | 10 | 500 | 5 | 11.2 | Silicone | Silicone-Rubber | 0.75 | - | - | fine wired | Core | colored | yes | - | no | |||
7,642.13 € | 1 | 5 Days | 10 | 1000 | 3 | 9.8 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | - | no | |||
4,121.68 € | 1 | 5 Days | 10 | 500 | 4 | 10.7 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | - | no | |||
9,766.68 € | 1 | 5 Days | 10 | 1000 | 5 | 11.6 | Silicone | Silicone-Rubber | 1 | - | - | fine wired | Core | colored | yes | - | no | |||
6,731.56 € | 1 | 5 Days | 10 | 1000 | 2 | 10.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | no | - | no | |||
7,275.51 € | 1 | 5 Days | 10 | 1000 | 3 | 11.2 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | - | no | |||
9,812.05 € | 1 | 5 Days | 10 | 1000 | 4 | 12 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | - | no | |||
4,906.02 € | 1 | 5 Days | 10 | 500 | 4 | 12 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | - | no | |||
11,141.85 € | 1 | 5 Days | 10 | 1000 | 5 | 12.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | - | no | |||
5,570.93 € | 1 | 5 Days | 10 | 500 | 5 | 12.8 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | colored | yes | - | no | |||
21,837.89 € | 1 | 5 Days | 10 | 500 | 20 | 21.3 | Silicone | Silicone-Rubber | 1.5 | - | - | fine wired | Core | continuous white number print | yes | - | no | |||
14,620.19 € | 1 | 5 Days | 10 | 1000 | 4 | 13.9 | Silicone | Silicone-Rubber | 2.5 | - | - | fine wired | Core | colored | yes | - | no | |||
19,930.10 € | 1 | 5 Days | 10 | 1000 | 4 | 16 | Silicone | Silicone-Rubber | 4 | - | - | fine wired | Core | colored | yes | - | no | |||
11,431.31 € | 1 | 5 Days | 10 | 500 | 3 | 16.6 | Silicone | Silicone-Rubber | 6 | - | - | fine wired | Core | colored | yes | - | no |
Loading...
Sheath (outer coating) color | Black | Rated voltage U(kV) | 0.5 | Halogen-free according to EN 50267-2-3 | no |
---|
Configure
Basic Attributes
Overall Length(m)
Number Of Cores(Core)
Finished outer diameter(mm)
Core insulation
Coat Material
Conductor Nominal cross-section
Perm. External cable temperature during installation / handling
Perm. External cable temperature after mounting without vibration
Conductor class
Stranding
Core identification
protective conductor
Screen over stranding
oil resistance
Filter by standard shipping days
Optional Attributes