EPIC® H-B 24 TSH

EPIC® H-B 24 TSH

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)
· Ideal for many applications due to a wide range of housings and inserts

Application
· Light & sound technology
· Plant engineering
· Plastics industry

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
70152400
70152600
79152400
79152600
79152800
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

16.20 €

5 Available 5 Days 10

16.77 €

5 Available 10 Days 10

16.83 €

5 Available 5 Days 10

11.95 €

5 Available 5 Days 10

13.97 €

5 Available 5 Days 10

Loading...

  1. 1

Basic information

Degree of protection (IP), mounted IP65 Height 76 Length 120
Width 43 Operation temperature 125 Inflammability class of insulation material acc. with UL94 HB
Housing coating With powder coating Locking mechanism Double locking levers Position cable feed Sideways
Position of the shackle Base unit Material housing Aluminium Type of housing Plug case
Corrosion resistant True EMC-version False UV resistant True
With cable screw gland False With hinged lid False With interlocking device True

Tech Support