Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
00008779 |
00008822 |
00008854 |
00008979 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Number of plug-in contacts | Contact type | |
---|---|---|---|---|---|---|---|---|
36.92 € | 5 | Available | 8 Days | 10 | 21 | Bus | ||
35.82 € | 5 | Available | 10 Days | 10 | 26 | Pin | ||
34.42 € | 5 | Available | 8 Days | 10 | 21 | Pin | ||
38.90 € | 5 | Available | 8 Days | 10 | 26 | Bus |
Loading...
Rated current In(A) | 7.5 | Rated voltage(V) | 60 | Connection type | Soldering connection |
---|---|---|---|---|---|
Degree of protection (IP), mounted | IP67 | Type of housing | Straight | Thread size M | 27 |
Ambient temperature | 125 | Operation temperature | 125 | Pollution degree | 3 |
Connectable conductor cross section | 1 | Material housing | Brass | Material of contact surface | Gold |
Material insulation body | Thermoplastic | Material contact | Brass | With protective conductor | False |
Locking mechanism | Gland nut | With interlocking device | True |