Configure

ETHERLINE® Cat.6A

Part number:

Still undefined. 9 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Sheath Material

Diameter conductor

Flame retardant

Screen over stranding

Length

(m)

Material outer sheath

RoHS?Minimum order quantity
PVC
-
In accordance with EN 60332324
Braiding
100
PVC
10
1 pieces
PVC
-
In accordance with EN 60332324
Braiding
1000
PVC
10
1 pieces
PVC
-
In accordance with EN 60332324
Braiding
500
PVC
10
1 pieces
PUR
0,64
-
Foil + braiding
100
PUR (Polyurethane)
10
1 pieces
PUR
0,64
-
Foil + braiding
1000
PUR (Polyurethane)
10
1 pieces
PUR
0,64
-
Foil + braiding
500
PUR (Polyurethane)
10
1 pieces
-
-
In accordance with EN 60332324
Braiding
100
Other
10
1 pieces
-
-
In accordance with EN 60332324
Braiding
1000
Other
10
1 pieces
-
-
In accordance with EN 60332324
Braiding
500
Other
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
496.45 €
( 590.78 € )
5 working days
4,964.42 €
( 5,907.66 € )
39 working days
2,482.22 €
( 2,953.84 € )
5 working days
674.35 €
( 802.48 € )
5 working days
6,743.42 €
( 8,024.67 € )
8 working days
3,371.72 €
( 4,012.35 € )
5 working days
585.00 €
( 696.15 € )
5 working days
5,849.92 €
( 6,961.40 € )
5 working days
2,924.97 €
( 3,480.71 € )
8 working days

More Information

Basic information

Benefits
· Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP)
· Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website
· Available in 3 different sheath designs (PVC, PU, FRNC)
· Fast information exchange through Ethernet technology\xa0
· Cat 6A performance up to 10 Gbit/s

Application
· Also suitable for EtherCAT and EtherNet/IP applications
· For fixed installation in the PROFINET network (type A), due to solid conductor design
· Can be used in dry, damp or wet interiors
· Suitable for many applications, depending on the sheath material