Configure

LiY

LiY

Mouse over image to enlarge

Part number:

Still undefined. 25 possible part numbers found.
Quantity:

Part number list

Number of items
Related

Length

(m)

Nominal cross section conductor

(mm2)

Outer diameter approx.

(mm)

Nominal voltage U0

Nominal voltage U

Operating temperature, fix

Core colour

RoHS?Minimum order quantity
500
0,14
1,1
49,9
49,9
30
Greenyellow
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Black
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Blue
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Brown
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Yellow
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Green
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Purple/violet
10
1 pieces
500
0,14
1,1
49,9
49,9
30
Pink
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Orange
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Red
10
1 pieces
500
0.14
1.1
49.9
49.9
70
White
10
1 pieces
500
0.14
1.1
49.9
49.9
70
Grey
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Greenyellow
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Black
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Blue
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Brown
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Yellow
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Green
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Purple/violet
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Pink
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Orange
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Dark blue
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Red
10
1 pieces
250
0.25
1.3
49.9
49.9
70
White
10
1 pieces
250
0.25
1.3
49.9
49.9
70
Grey
10
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
56.45 €
( 67.18 € )
8 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
56.45 €
( 67.18 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
8 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days
42.15 €
( 50.16 € )
5 working days

More Information

Basic information

Benefits
· Different core insulation colours available
· Versatile use in various applications and environments
· Compact design for easy processing

Application
· Use at temperatures up to -30°C possible
· Can be used in dry and damp rooms
· Suitable for wiring inside control cabinets
· For wiring circuits inside machines
· For fixed and protected installation