Configure

POF Connector F05 Simplex

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items
Related

APC-version

Colour

Connection type

Material sleeve

Material housing

Material of ferrule

Model

Type of connector

Type of fastening

Type of connector connection 1

Type of connector connection 2

RoHS?Minimum order quantity
False
Black
Clamp
-
-
Plastic
Plug
Other
-
-
-
10
50 pieces
False
Black
Clamp
-
-
Plastic
Plug
Other
-
-
-
10
4 pieces
-
Other
-
Plastic
Plastic
-
-
-
Screw
Other
Other
10
4 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
1.55 €
( 1.84 € )
6 working days
1.55 €
( 1.84 € )
5 working days
13.68 €
( 16.28 € )
5 working days

More Information

Basic information

Benefits
· Easy to assemble

Application
· Office Automation (Smart House)
· Digital audio
· Factory automation