SILVYN® LGF-2-M

SILVYN® LGF-2-M

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
Benefits
· Space-saving
· High tensile strength
· For fixed applications

Application
· Outdoors
· Applications with high mechanical stress
· In combination with protective conduit: SILVYN® LCC-2 & SILVYN® LCCH-2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
55501981
55502001
55502002
55502021
55502022
55502031
55502041
55502051
55502061
55502071
55502073
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread connection size

7.40 €

10 Available 5 Days 10M12x1.5

8.48 €

10 Available 5 Days 10M16x1.5

10.58 €

10 Available 8 Days 10M16x1.5

10.65 €

10 Available 5 Days 10M20x1.5

12.02 €

10 Available 5 Days 10M20x1.5

14.62 €

10 Available 8 Days 10M25x1.5

21.67 €

10 Available 8 Days 10M32x1.5

39.82 €

4 Available 5 Days 10M40x1.5

104.95 €

4 Available 5 Days 10M50x1.5

157.15 €

1 Available 8 Days 10Other

390.08 €

1 Available 53 Days 10-

Loading...

  1. 1

Basic information

Model Straight Material Brass Material quality Brass
Material housing Brass Colour Metallic Surface treatment Nickelplated
Construction type External thread Approved in combination with protective conduit DIN EN 6138623 True Connection type screw connection to housing Thread

Tech Support