NH slimline switch disconnector

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
9677060
9677065
9677070
9677075
9677080
9677085
9677160
9677165
9677180
9677260
9677265
9677280
9677360
9677365
9677380
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection type main current circuit Mounting method Model Cable outlet

331.98 €

1 Available 7 Days Screw connectionClamping attachmentSize 00Bottom

313.17 €

1 Available 7 Days Screw connectionScrew attachmentSize 00Bottom

331.98 €

1 Available 7 Days Screw connectionClamping attachmentSize 00Top

313.17 €

1 Available 7 Days Screw connectionScrew attachmentSize 00Top

547.59 €

1 Available 7 Days Screw connectionClamping attachmentSize 00, with electronic fuse monitoringBottom

532.67 €

1 Available 7 Days Screw connectionScrew attachmentSize 00, with electronic fuse monitoringBottom

487.90 €

1 Available 7 Days Bolt connectionScrew attachmentSize 1Bottom

513.27 €

1 Available 7 Days Bolt connectionScrew attachmentSize 1Top

707.24 €

1 Available 7 Days Bolt connectionScrew attachmentSize 1, with electronic fuse monitoringBottom

671.43 €

1 Available 7 Days Bolt connectionScrew attachmentSize 2Bottom

704.25 €

1 Available 7 Days Bolt connectionScrew attachmentSize 2Top

895.56 €

1 Available 7 Days Bolt connectionScrew attachmentSize 2, with electronic fuse monitoringBottom

778.86 €

1 Available 7 Days Bolt connectionScrew attachmentSize 3Bottom

752.00 €

1 Available 7 Days Bolt connectionScrew attachmentSize 3Top

930.22 €

1 Available 7 Days Bolt connectionScrew attachmentSize 3, with electronic fuse monitoringBottom

Loading...

  1. 1

Basic information

Number of poles 3 Degree of protection (IP) IP20 Suitable for Busbar mounting
Suitable for front mounting 4-hole true Type of control element Cover grip Position control element Front side

Tech Support