Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
6450010 |
6450020 |
6450070 |
6450170 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Height (mm) | Width (mm) | Screen diagonal (inch) | Number of colours of the display | Resolution of display (max. pixels) | With touch screen | |
---|---|---|---|---|---|---|---|---|---|---|---|
1,918.57 € | 1 | Available | 7 Days | 343 | 430 | 15 | 16.2 | 1024 x 768 | false | ||
2,361.43 € | 1 | Available | 7 Days | 354.8 | 482.6 | 17 | 16.7 | 1280 x 1024 | false | ||
2,677.14 € | 1 | Available | 7 Days | 343 | 430 | 15 | 16.2 | 1024 x 768 | true | ||
3,126.30 € | 1 | Available | 7 Days | 399.3 | 482.6 | 19 | 16.2 | 1280 x 1024 | false |
Loading...
Frame frequency(kHz) | 60 - 75 | Number of grey-scales/blue-scales of display | 3 | Degree of protection (IP) | IP65 |
---|---|---|---|---|---|
Type of display | TFT | Voltage type | DC | With HW-interface | PS2/USB/video signal, analogue/digital video signal |
Mouse-cursor control integrated | true | Display | Colour/On Screen | Front build in possible | true |
Rack-assembly possible | true |
Configure
Basic Attributes
Height(mm)
Width(mm)
Screen diagonal(inch)
Number of colours of the display
Resolution of display (max. pixels)
With touch screen
Filter by CAD data type
Filter by standard shipping days
Optional Attributes