Splitter hole punch set

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

4055581

Part Number
4055581
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

468.51 €

1 Available 7 Days

Loading...

  1. 1

Basic information

Hole diameter(mm) 12.5 - 40.5 Hole height(mm) 1.5 - 3 Thread size (M..) 12 - 40
Material to process Steel plate ST 37 Punch shape Round

This page is Splitter hole punch set, part number 4055581.
You can find the detail information about specifications and dimensions on part number 4055581.

Tech Support