Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Busbar thickness(mm) | 300 | Max. conductor cross section(mm²) | 300 | Max. rated current(A) | 300 |
---|---|---|---|---|---|
Suitable for | Other | Suitable for round conductor connection | true |