Button RF 15 illuminated

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
3.14100.033
3.14200.012
704458
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Resistance
(mΩ)
Forward voltage U(F)
(V)
Durability Illumination type Switching capacity
(W)
Light colour Lighting type

7.35 €

1 Available 3 Days (New status) ≤ 1001.910 Million cycles1 LED (point illumination)(ohmic load) 2Yellowarea illumination

13.75 €

1 Available 3 Days (New state) ≤ 1002.110 million cycles2 LED (Super-LEDs, improved illumination)(Resistive load) 2Greenarea illumination

7.35 €

1 Available 3 Days (New conditions) ≤ 1002.110 Mio cycles1 LED (point illumination)(ohmic load) 2Greenspot lighting

Loading...

  1. 1

Basic information

Functions (switches) momentary Product size (height)(mm) 9.7 Actuating force(N) 3
Actuating force (Newton)(N) 2 - 3 Board thickness (max.)(mm) 9.7 Bounce duration(ms) ≤ 5
Front panel cut-out(mm) 15 x 15 Max. temperature(°C) +70 Min. temperature(°C) -25
Temperature range(°C) -25 - +70 Switching capacity (max.)(W) 2 Switching current(mA) 0.01 - 100
Switching current (max.)(A) 0.1 Switching voltage(V DC/AC) 42 Contact type 1 Closer
Type (misc.) Quick-action contact, 1 NO Switch position 1 x Off/(On) Bulb type LED
Connection tin-plated Connection (components) Solder pins Contact material Au (gold)
Switch features Planar Switch type (category) Pushbutton

Tech Support