Marking tags for terminal blocks

Marking tags for terminal blocks

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
04.242.5053.0
04.242.6053.0
04.845.0153.0
04.845.0253.0
04.845.0353.0
04.845.0453.0
04.845.0553.0
04.845.0653.0
04.845.0753.0
04.845.0853.0
04.845.0953.0
04.846.0153.0
04.846.0253.0
04.846.0353.0
04.846.0453.0
04.846.0553.0
04.846.0653.0
04.848.0153.0
04.848.0253.0
04.855.0853.0
04.856.0253.0
04.856.0353.0
04.856.0753.0
04.856.0853.0
04.856.3253.0
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Product size (width)
(mm)
Labelling Compatible with Type (misc.)

0.43 €

1 Available 3 Days 5UnprintedTerminal 2.5 mm²Unprinted

0.60 €

1 Available 3 Days 6-Terminal 4 mm²Unprinted

0.80 €

1 Available 3 Days 51 - 10Terminal 2.5 mm²Serial numbers

0.87 €

1 Available 3 Days 511 - 20Terminal 2.5 mm²Serial numbers

0.81 €

1 Available 3 Days 521 - 30Terminal 2.5 mm²Serial numbers

0.72 €

1 Available 3 Days 531 - 40Terminal 2.5 mm²Serial numbers

0.83 €

1 Available 3 Days 541 - 50Terminal 2.5 mm²Serial numbers

0.75 €

1 Available 3 Days 551 - 60Terminal 2.5 mm²Serial numbers

0.72 €

1 Available 3 Days 561 - 70Terminal 2.5 mm²Serial numbers

0.71 €

1 Available 3 Days 571 - 80Terminal 2.5 mm²Serial numbers

0.72 €

1 Available 3 Days 581 - 90Terminal 2.5 mm²Serial numbers

0.84 €

1 Available 3 Days 61 - 10Terminal 4 mm²Serial numbers

0.81 €

1 Available 3 Days 611 - 20Terminal 4 mm²Serial numbers

0.73 €

1 Available 3 Days 621 - 30Terminal 4 mm²Serial numbers

0.76 €

1 Available 3 Days 631 - 40Terminal 4 mm²Serial numbers

0.80 €

1 Available 3 Days 641 - 50Terminal 4 mm²Serial numbers

0.81 €

1 Available 3 Days 651 - 60Terminal 4 mm²Serial numbers

0.97 €

1 Available 3 Days 81 - 10Terminal 6 mm²Serial numbers

0.75 €

1 Available 3 Days 811 - 20Terminal 6 mm²Serial numbers

0.69 €

1 Available 3 Days 5L1, L2, L3, N, PE).Terminal 2.5 mm²L1, L2, L3, N, PE).

0.67 €

1 Available 12 Days 6PlusTerminal 4 mm²Plus

0.81 €

1 Available 3 Days 6MinusTerminal 4 mm²Minus

0.72 €

1 Available 3 Days 6PETerminal 4 mm²PE

0.72 €

1 Available 3 Days 6L1, L2, L3, N, PE).Terminal 4 mm²L1, L2, L3, N, PE).

0.72 €

1 Available 12 Days 6NTerminal 4 mm²N

Loading...

  1. 1

Tech Support