Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1.20123.001 |
1.20123.021 |
1.20123.031 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Switching capacity (mW) | Switching current (inductive) (A) | Switching current (max.) (A) | Switching current (A) | Switching voltage (Vdc) | Contact material | Switch features | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 6(4) A/250 V | 4 | 6 | 6 (4) | 250 | Silver (Ag) | + bulb holder | incl. lamp holder | |
14.81 € | 1 | Available | 3 Days | 6(4) A/250 V | 4 | 6 | 6 (4) | 250 | Silver (Ag) | - | without lamp holder | |
22.35 € | 1 | Available | 3 Days | 250 mA/42 | - | 0.25 | 250 | 42 | Gold (Au) | - | without lamp holder |
Loading...
Connection | Spade connections 4.8 x 0.8 mm | Connection (components) | Type C CEE 7/16 plug 2.8 mm | Contact type | 1 maker |
---|---|---|---|---|---|
Electrical lifespan | 2 x 106 Switching operations | Functions (switches) | momentary | Mounting type | Front panel fixed |
Switch type (category) | Contact |
Configure
Basic Attributes
Switching capacity(mW)
Switching current (inductive)(A)
Switching current (max.)(A)
Switching current(A)
Switching voltage(Vdc)
Contact material
Switch features
Type (misc.)
Filter by standard shipping days
Optional Attributes