Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
103069-BP |
103070-BP |
103071-BP |
103073-BP |
103074-BP |
103076-BP |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal resistance (Ω) | Universal reading range (max.) (µA) | Reading type | |
---|---|---|---|---|---|---|---|---|
- | 26.77 € | 1 | Available | 3 Days | 280 | 100 | DC current | |
- | 22.35 € | 1 | Available | 3 Days | - | 100 | DC current | |
- | 22.35 € | 1 | Available | 3 Days | - | 1 | DC current | |
- | 21.29 € | 1 | Available | 3 Days | - | 5 | DC current | |
- | 21.29 € | 1 | Available | 3 Days | - | 15 | DC current | |
- | 21.29 € | 1 | Available | 3 Days | - | 30 | DC voltage |
Loading...
Accuracy class | 2.0 | Product size (height)(mm) | 65 | Product size (width)(mm) | 86 |
---|---|---|---|---|---|
Recess width(mm) | 85.5 | Recess depth(mm) | 22 | Recess diameter(mm) | 45 |
Recess height(mm) | 64.5 | Universal reading range (min.)(µA) | 0 | Temperature range(°C) | -25 - +55 |
Weight(g) | 65 | Calibrated to | Manufacturer's standards (no certificate) | Colour | Black/white |
Electrical connection | Screw terminals | Instrument type | Moving coil | Panel meter type (category) | Analogue rack-mount meter |