Digital rack-mount meter DCM 240

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126684-BP

Part Number
126684-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.99 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Assembly dimensions(mm) 45 x 22 Counter range 0 - 999999 Digit height(mm) 10
Display (counts) 999999 Input voltage range(V) consumption 3 Product size (height)(mm) 24
Product size (width)(mm) 48 Temperature range(°C) -10 to +50 ºC Universal reading range (max.)(°C) +50
Universal reading range (min.)(°C) -10 Interfaces none Colour Black
Connection Soldered connection Counter input Key or logic level Display type LCD
Panel meter type (category) Digital rack-mount meter Reset Electrically

This page is Digital rack-mount meter DCM 240, part number 126684-BP.
You can find the detail information about specifications and dimensions on part number 126684-BP.

Tech Support