Digital rack-mount meter DCM 340

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

126697-BP

Part Number
126697-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

20.23 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Assembly dimensions(mm) 68.5 x 33 Counter range 0 - 999999 Digit height(mm) 14
Input voltage range(V) 3 Max. count rate(Hz) 2 Product size (depth)(mm) 15.5
Product size (height)(mm) 36 Product size (width)(mm) 72 Recess height(mm) 33
Recess width(mm) 68.5 Temperature range(°C) -10 to +50 ºC Colour Black
Connection Soldered connection Counter input Key or logic level Panel meter type (category) Digital rack-mount meter
Reset Electrically

This page is Digital rack-mount meter DCM 340, part number 126697-BP.
You can find the detail information about specifications and dimensions on part number 126697-BP.

Tech Support