Alligator clip 2 mm plug

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1617001-BP

Part Number
1617001-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Clamping range diameter(mm) 2 Max. clamping range(mm) 8
Nominal current(A) 10 Nominal voltage(V) 600 Jack diameter(mm) 2
Product size (length)(mm) 68 Product size (width)(mm) 20 Shaft length(mm) 47
Temperature range(°C) 0 ~ 40 Connector type (category) Alligator clip Connection (components) 2 mm plug
Material (tip) Copper Reading category CAT IV 600 V

This page is Alligator clip 2 mm plug, part number 1617001-BP.
You can find the detail information about specifications and dimensions on part number 1617001-BP.

Tech Support