Safety test lead set 1 m

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

108487-BP

Part Number
108487-BP
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

9.45 €

1 Available 3 Days

Loading...

  1. 1

Basic information

Colour Red Cable cross section(mm²) 0,82 Cable length(m) 1
Nominal current(A) 10 Nominal voltage(V) 1000 Diameter/connector type(mm) 4
Connector/ Input type A Banana jack 4 mm Connector / Output type B Test probe Cable type (category) Safety test lead et
Material PVC Plug features Scoop-proof Reading category CAT IV 600 V

This page is Safety test lead set 1 m, part number 108487-BP.
You can find the detail information about specifications and dimensions on part number 108487-BP.

Tech Support