Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
99 3378 00 04 |
99 3402 00 03 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal voltage (V) | No. of pins (RJ) | Number of pins | Nominal voltage (details) (V) | |
---|---|---|---|---|---|---|---|---|---|
14.81 € | 1 | Available | 3 Days | 30 | 4 | 4 | 30 | ||
15.87 € | 1 | Available | 3 Days | 60 | 3 | 3 | 60 |
Loading...
Nominal current(A) | 4 | Connection direction | right angle | Cable diameter(mm) | 3.5 - 5 |
---|---|---|---|---|---|
Connector cross section(mm²) | 0.25 | Connector cross-section (max.)(mm²) | 0.25 | Insulation resistance(Ω) | > 1010 |
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Nominal current (details)(A) | 4 |
Thread type | M8 | Thread type connection side | M8 | Contamination level | 3 |
Case material | PA | Connection side A (sensors/actuators) | M8 sokvert, right angle | Connection side B (sensors/actuators) | Customisable |
Connection (components) | Soldering | Connector standard | Sensor connector | Connector type | Socket |
Contact material | Gold | Seal type | Screw-on | Sensor/actuator wiring type (category) | Sensor/actuator connector |
Type (misc.) | Angled socket, M8 x 1 |