Configure
  • Nominal current(A)
  • Nominal voltage(V)
  • AWG
  • Cross section (max.)(mm²)
  • Number of pins
  • Total number of pins
  • Est. shipping days
    • All
    • Within 3 working days

RD24 cable connector

Part number:

Still undefined. 2 possible part numbers found.
Quantity:

Part number list

Number of items

Nominal current

(A)

Nominal voltage

(V)

AWG

Cross section (max.)

(mm²)

Cross-section range

Number of pins

Total number of pins

Minimum order quantity
10
250
16
1.5
1.50 mm² (max)
6
6 + PE
1 pieces
16
400
14
2.5
2.50 mm² (max)
3
3 + PE
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
21.29 €
( 25.34 € )
3 working days
20.23 €
( 24.07 € )
3 working days