Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
09 18 510 7803.80 |
09 18 514 7803.80 |
09 18 516 7803.80 |
09 18 520 7803.80 |
09 18 540 7803.80 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Product size (width) (mm) | Total number of pins | Pins per row | |
---|---|---|---|---|---|---|---|---|
- | 1.85 € | 1 | Available | 3 Days | 17.3 | 10 | 5 | |
- | 2.05 € | 1 | Available | 3 Days | 22.4 | 14 | 7 | |
- | 2.05 € | 1 | Available | 3 Days | 24.9 | 16 | 8 | |
- | 2.05 € | 1 | Available | 3 Days | 30 | 20 | 10 | |
- | 3.40 € | 1 | Available | 3 Days | 55.4 | 40 | 20 |
Loading...
Nominal current(A) | 2 | Product size (height)(mm) | 13 | Product size (length)(mm) | 6.1 |
---|---|---|---|---|---|
Contact spacing(mm) | 2.54 | No. of rows | 2 | Max. temperature(°C) | +125 |
Min. temperature(°C) | -55 | Colour | Grey | Connection (components) | Cut & Clip |
Contact surface | Gold plated | Case material | PBTB according to UL94V0 | Connector type | Socket strip |
Connector type (category) | Pin connector |