Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-574/281-483 |
280-576/281-496 |
280-577/281-496 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product size (width) (mm) | Clamp width (mm) | |
---|---|---|---|---|---|---|---|---|
114.37 € | 10 Pieces Per Package | 1 pack | Available | 7 Days | 5 | 5 | ||
136.17 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 5 | 5 | ||
267.81 € | 20 Pieces Per Package | 1 pack | Available | 25 Days | 6 | 6 |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 63.50 | Stripping length (max.)(mm) | 9 |
---|---|---|---|---|---|
Min. stripping length(mm) | 8 | Nominal current(A) | 20 | Nominal voltage(V) | 24 |
Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 |
Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 | AWG max. | 14 |
No. of rows | 3 | Colour | Grey | Connector type (category) | Proximity switch terminal |
Configuration | L | Connection (components) | Pull spring | Connector features | + green LEED |
Industrial goods | Yes |