Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-584/281-483 |
280-586/281-496 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Pins per row | |
---|---|---|---|---|---|---|---|
87.13 € | 10 Pieces Per Package | 1 pack | Available | 6 Days | - | ||
89.32 € | 10 Pieces Per Package | 1 pack | Available | 25 Days | 1 |
Loading...
Number of pins(Pole) | 1 | Product size (height)(mm) | 63.50 | Product size (width)(mm) | 5 |
---|---|---|---|---|---|
Clamp width(mm) | 5 | Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 |
Nominal current(A) | 20 | Nominal voltage(V) | 24 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 2 |
Colour | Grey | Connector type (category) | Proximity switch terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + green LEED | Industrial goods | Yes |