Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
769-151 |
769-201 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Nominal voltage (V) | Weight (g) | Configuration | |
---|---|---|---|---|---|---|---|---|---|
95.85 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 500 | 8.59 | L | ||
141.61 € | 50 Pieces Per Package | 1 pack | Available | 7 Days | 250 | 11.9 | - |
Loading...
Number of pins(Pole) | 2 | Product size (height)(mm) | 28.5 | Product size (length)(mm) | 5 |
---|---|---|---|---|---|
Product size (width)(mm) | 5 | Clamp width(mm) | 5 | Nominal current(A) | 32 |
No. of rows | 1 | Pins per row | 4 | Contamination level | 3 |
Colour | Grey | Connector type (category) | Base terminal | Connection (components) | Plug & Clip |
Industrial goods | Yes |