Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
280-515 |
280-556 |
280-568 |
280-578 |
280-592 |
280-593 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (height) (mm) | Product size (width) (mm) | Clamp width (mm) | No. of rows | Pins per row | Contamination level | Connector features | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
114.37 € | 20 Pieces Per Package | 1 pack | Available | 33 Days | 1 | 63.50 | 6 | 6 | 1 | 1 | - | - | ||
71.55 € | 20 Pieces Per Package | 1 pack | Available | 32 Days | 1 | 55.50 | 6 | 6 | 1 | 1 | 3 | - | ||
71.55 € | 20 Pieces Per Package | 1 pack | Available | 7 Days | 1 | 55.50 | 6 | 6 | 1 | 1 | 3 | - | ||
147.05 € | 20 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 63.50 | 6 | 6 | 2 | - | 3 | + PG connector | ||
26.77 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 1 | 55.50 | 5 | 5 | 1 | 1 | 3 | - | ||
67.20 € | 10 Pieces Per Package | 1 pack | Available | 8 Days | 2 | 63.50 | 5 | 5 | 2 | - | 3 | + PG connector |
Loading...
Stripping length (max.)(mm) | 9 | Min. stripping length(mm) | 8 | Nominal current(A) | 20 |
---|---|---|---|---|---|
Nominal voltage(V) | 400 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 2.50 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 | AWG (min.) | 28 |
AWG max. | 14 | Colour | Grey | Connector type (category) | Actuator terminal |
Configuration | L | Connection (components) | Pull spring | Industrial goods | Yes |
Configure
Basic Attributes
Number of pins(Pole)
Product size (height)(mm)
Product size (width)(mm)
Clamp width(mm)
No. of rows
Pins per row
Contamination level
Connector features
Filter by standard shipping days
Optional Attributes