Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2002-1441
Number of pins(Pole) | 2 | Product size (height)(mm) | 32.90 | Product size (length)(mm) | 5.2 |
---|---|---|---|---|---|
Product size (width)(mm) | 5.2 | Clamp width(mm) | 5.20 | Stripping length (max.)(mm) | 10 |
Nominal current(A) | 24 | Nominal voltage(V) | 800 | Min. cross section (flexible)(mm²) | 0.25 |
Max. cross section (flexible)(mm²) | 4 | Min. cross section (inflexible)(mm²) | 0.25 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 22 | AWG max. | 12 | No. of rows | 1 |
Pins per row | 4 | Contamination level | 3 | Weight(g) | 7.807 |
Colour | Grey | Connector type (category) | Continuity | Configuration | L |
Connection (components) | Pull spring | Industrial goods | Yes |