2-conductor through terminal block, with push-button 2201【100 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2201-1201
2201-1204
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour

82.91 €

100 Pieces Per Package

1 pack 25 Days Grey

87.39 €

100 Pieces Per Package

1 pack 25 Days Blue

Loading...

  1. 1

Basic information

Number of pins(Pole) 2 Product size (height)(mm) 32.90 Product size (length)(mm) 48.50
Product size (width)(mm) 4.2 Clamp width(mm) 4.20 Stripping length (max.)(mm) 11
Min. stripping length(mm) 9 Nominal current(A) 18 Nominal voltage(V) 800
Min. cross section (flexible)(mm²) 0.25 Max. cross section (flexible)(mm²) 1.5 Min. cross section (inflexible)(mm²) 0.25
Max. cross section (inflexible)(mm²) 2.5 AWG (min.) 22 AWG max. 14
No. of rows 1 Pins per row 2 Connector type (category) Continuity
Connection (components) Push-in connector Connector features + CAGE CLAMP® Industrial goods Yes

Tech Support