Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
281-673/281-400 |
281-673/281-401 |
281-673/281-410 |
281-673/281-411 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Number of pins (Pole) | Product size (length) (mm) | Stripping length (max.) (mm) | Min. stripping length (mm) | Nominal current (A) | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
388.07 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | 6 | 9 | - | 1.5 | 12.041 | ||
388.07 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 3 | - | 10 | 9 | 1.5 | - | ||
337.79 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | - | 10 | 9 | 0.5 | - | ||
337.79 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 1 | - | 10 | 9 | 0.5 | - |
Loading...
Product size (height)(mm) | 29 | Product size (width)(mm) | 6 | Clamp width(mm) | 6 |
---|---|---|---|---|---|
Nominal voltage(V) | 250 | Min. cross section (flexible)(mm²) | 0.08 | Max. cross section (flexible)(mm²) | 4 |
Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 4 | AWG (min.) | 28 |
AWG max. | 12 | No. of rows | 1 | Pins per row | 3 |
Colour | Grey | Connector type (category) | Diode terminal | Configuration | L |
Connection (components) | Pull spring | Connector features | + 1 diode | Industrial goods | Yes |
Configure