3-conductor double potential terminal block 280【50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

280-675

Part Number
280-675
Part NumberRelated to
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?

185.83 €

50 Pieces Per Package

1 pack Available 8 Days

Loading...

  1. 1

Basic information

Number of pins(Pole) 1 Product size (height)(mm) 28 Product size (width)(mm) 5
Clamp width(mm) 5 Stripping length (max.)(mm) 9 Min. stripping length(mm) 8
Nominal current(A) 18 Nominal voltage(V) 800 Min. cross section (flexible)(mm²) 0.08
Max. cross section (flexible)(mm²) 2.50 Min. cross section (inflexible)(mm²) 0.08 Max. cross section (inflexible)(mm²) 2.5
AWG (min.) 28 AWG max. 14 No. of rows 1
Pins per row 3 Contamination level 3 Colour Grey
Connector type (category) Continuity Configuration L Connection (components) Pull spring
Industrial goods Yes

This page is 3-conductor double potential terminal block 280, part number 280-675.
You can find the detail information about specifications and dimensions on part number 280-675.

Tech Support