Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
270-560 |
270-564/281-483 |
Part Number | Related to |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | |
---|---|---|---|---|---|---|
235.01 € | 50 Pieces Per Package | 1 pack | Available | 71 Days | ||
102.39 € | 10 Pieces Per Package | 1 pack | Available | 6 Days |
Loading...
Number of pins(Pole) | 1 | Product size (width)(mm) | 5 | Clamp width(mm) | 5 |
---|---|---|---|---|---|
Stripping length (max.)(mm) | 7 | Min. stripping length(mm) | 6 | Min. cross section (flexible)(mm²) | 0.08 |
Max. cross section (flexible)(mm²) | 2.50 | Min. cross section (inflexible)(mm²) | 0.08 | Max. cross section (inflexible)(mm²) | 2.5 |
AWG (min.) | 28 | AWG max. | 14 | No. of rows | 3 |
Colour | Orange | Connector type (category) | Proximity switch terminal | Connection (components) | Pull spring |
Connector features | + green LEED | Industrial goods | Yes |